Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The PCA9420/21 are highly integrated power management ICs (PMICs), targeted to provide power management solution for low-power microcontroller applications or other similar applications powered by Li-ion battery and/or 5 V adapter non-portable applications.
These devices integrate 2x buck converters, 2x LDOs with programmable output voltage range. PCA9420 also integrates a linear battery charger capable of charging up to 315 mA current with I²C programmable constant current (CC) and constant voltage (CV) values.
The chips are offered in 2.09 mm x 2.09 mm, 5 x 5 bump, 0.4 mm pitch WLCSP package; and 3 mm x 3 mm, 24-pin QFN package.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
MCX N94x/54x Highly Integrated Multicore MCUs with On-Chip Accelerators, Intelligent Peripherals and Advanced Security
3 results
Include 0 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | MCU Supported | Supply Voltage [min] (V) | Supply Voltage [max] (V) | Output Current (A) | Number of Buck Regulators | Number of LDO | Switching Frequency LV Buck (MHz) | Number of Boost Regulators | Number of Channels | Battery Charger | Package Type | Ambient Operating Temperature (Min to Max) (℃) | Safety Level | Device Function | Interface and Input Control | Junction Temperature (Min to Max) (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 10K @ US$1.11 | i.MX RT | 3.3 | 5.5 | 0.5 | 2 | 2 | 2 | 0 | 4 | Linear up to 315mA | — | -40 to 85 | QM | Low Power PMIC with battery charger | I2C | -40 to 125 | |||
Active | 10K @ US$1.06 | i.MX RT | 3.3 | 5.5 | 0.5 | 2 | 2 | 2 | 0 | 4 | Linear up to 315mA | HVQFN24 | -40 to 85 | QM | Low Power PMIC | I2C | -40 to 125 | |||
Active | 10K @ US$1.00 | i.MX RT/MCX | 3.3 | 5.5 | 0.5 | 2 | 2 | 2 | 0 | 4 | — | — | -40 to 85 | QM | Low Power PMIC | I2C | -40 to 125 |
PCA9420-PCA9421
Quick reference to our documentation types.
8 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
8 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 9 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 9 hardware offerings
Quick reference to our software types.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
3 software files
Note: For better experience, software downloads are recommended on desktop.
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
2 trainings
2 trainings
Help us improve your experience on our site. We invite you to take our five-question survey.