MMPF0100F0EP Product Information|NXP

Features


Power Management IC, i.MX6, pre-prog ,4/6 buck, 6 LDO, 1 boost, QFN 56

Package


HVQFN56: HVQFN56, plastic, thermally enhanced very thin quad flat, non-leaded package; 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.85 mm body

Buy Options

MMPF0100F0EPR2

End of Life

12NC: 935317803528

Details

Order

Operating Features

ParameterValue
Development Tools
KITPF0100EPEVBE

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MMPF0100F0EP(935317803557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
147.8
MMPF0100F0EPR2(935317803528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
147.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MMPF0100F0EP
(935317803557)
No
3
260
40
MMPF0100F0EPR2
(935317803528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MMPF0100F0EP
(935317803557)
854239
EAR99
MMPF0100F0EPR2
(935317803528)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MMPF0100F0EP
(935317803557)
NOTICE
2015-07-28
2016-01-28
MMPF0100F0AEP
(935317731557)
MMPF0100F0EPR2
(935317803528)
NOTICE
2015-07-28
2016-01-28
MMPF0100F0AEPR2
(935317731528)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MMPF0100F0EP
(935317803557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MMPF0100F0EPR2
(935317803528)
MMPF0100F0EP
(935317803557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MMPF0100

The MMPF0100 is the first of the PF series of our PMICs, featuring:

  • Configurable and programmable architecture supporting outputs with various current ratings to power the core processor, memory and a wide range of peripherals
  • Integration of full system-level power management functions to simplify system design
  • Optimized performance architecture for efficient, advanced functionality for consumer, industrial and automotive applications

The MMPF0100 is suited to all i.MX 6 processors: i.MX 6SoloX, i.MX 6SoloLite, i.MX 6Solo, i.MX 6DualLite, i.MX 6Dual, i.MX 6Quad, i.MX 6DualPlus and i.MX 6QuadPlus. It is built into multiple reference designs in the i.MX 6 family to provide a platform-level solution from that enables faster time to market.

More