MMPF0100F2AEP Product Information|NXP

Features


Power Management IC, i.MX6, pre-prog ,4/6 buck, 6 LDO, 1 boost, QFN 56

Package


HVQFN56: HVQFN56, plastic, thermally enhanced very thin quad flat, non-leaded package; 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.85 mm body

Buy Options

MMPF0100F2AEP

Active

12NC: 935318258557

Details

Order

In Stock:269
Order from distributors

Operating Features

ParameterValue
MCU Supported
i.MX 6QP, i.MX6D, i.MX6DL, i.MX6Q, i.MX6S, i.MX6SX
Supply Voltage [min] (V)
2.8
Supply Voltage [max] (V)
4.5
Output Current (A)
4.5
Number of Buck Regulators
6
Number of LDO
7
Switching Frequency LV Buck (MHz)
2
Number of Boost Regulators
1
ParameterValue
Number of Channels
14
Battery Charger
coin cell battery
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
Safety Level
QM
Device Function
PMICs for i.MX processors, configurable PMICs
Interface and Input Control
I2C
Additional Features - Analog
Demonstrated Robust Platform with BSP, Power Efficiency, Power Sequencing, Product Longevity Program, Scalability, Sleep Mode, USB Supply Voltage, USB-OTG
Development Tools
KITPF0100EPEVBE

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MMPF0100F2AEP(935318258557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
147.8
MMPF0100F2AEPR2(935318258528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
147.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MMPF0100F2AEP
(935318258557)
No
3
260
40
MMPF0100F2AEPR2
(935318258528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MMPF0100F2AEP
(935318258557)
854239
MMPF0100F2AEPR2
(935318258528)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MMPF0100F2AEP
(935318258557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MMPF0100F2AEPR2
(935318258528)
MMPF0100F2AEP
(935318258557)
2022-05-272022-05-28202204010IPF0100A and PF0200A Data Sheet Updates - Package Drawing Optional Views Only
MMPF0100F2AEPR2
(935318258528)
MMPF0100F2AEP
(935318258557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MMPF0100F2AEP
(935318258557)
2019-07-212019-08-20201906034F01PF0100A and PF0200A C&I Product Assembly Site Expansion to NXP ATTJ
MMPF0100F2AEPR2
(935318258528)
MMPF0100F2AEP
(935318258557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MMPF0100

The MMPF0100 is the first of the PF series of our PMICs, featuring:

  • Configurable and programmable architecture supporting outputs with various current ratings to power the core processor, memory and a wide range of peripherals
  • Integration of full system-level power management functions to simplify system design
  • Optimized performance architecture for efficient, advanced functionality for consumer, industrial and automotive applications

The MMPF0100 is suited to all i.MX 6 processors: i.MX 6SoloX, i.MX 6SoloLite, i.MX 6Solo, i.MX 6DualLite, i.MX 6Dual, i.MX 6Quad, i.MX 6DualPlus and i.MX 6QuadPlus. It is built into multiple reference designs in the i.MX 6 family to provide a platform-level solution from that enables faster time to market.

More