Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Power Management IC, i.MX6, pre-prog, 10 Bit ADC ,4/6 buck, 7 LDO, 5 boost, QFN 56
HVQFN56: HVQFN56, plastic, thermally enhanced very thin quad flat, non-leaded package; 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.85 mm body
12NC: 935317731557
Details
Quantity
Unit Pricing
1 - 25 | $5.20 |
26 - 99 | $4.80 |
100+ | $4.40 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935317731528
Details
Order
Parameter | Value |
---|---|
MCU Supported | i.MX 6QP, i.MX6D, i.MX6DL, i.MX6Q, i.MX6S, i.MX6SX |
Supply Voltage [min] (V) | 2.8 |
Supply Voltage [max] (V) | 4.5 |
Output Current (A) | 4.5 |
Number of Buck Regulators | 6 |
Number of LDO | 7 |
Switching Frequency LV Buck (MHz) | 2 |
Number of Boost Regulators | 1 |
Number of Channels | 14 |
Parameter | Value |
---|---|
Battery Charger | coin cell battery |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Safety Level | QM |
Device Function | PMICs for i.MX processors, configurable PMICs |
Interface and Input Control | I2C |
Additional Features - Analog | Demonstrated Robust Platform with BSP, Power Efficiency, Power Sequencing, Product Longevity Program, Scalability, Sleep Mode, USB Supply Voltage, USB-OTG |
Junction Temperature (Min to Max) (℃) | -40 to 125 |
Development Tools | KITPF0100EPEVBE |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MMPF0100F0AEP(935317731557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 147.8 | |
MMPF0100F0AEPR2(935317731528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 147.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MMPF0100F0AEP (935317731557) | No | 3 | 260 | 40 | |||
MMPF0100F0AEPR2 (935317731528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MMPF0100F0AEP (935317731557) | 854239 |
MMPF0100F0AEPR2 (935317731528) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MMPF0100F0AEP (935317731557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MMPF0100F0AEPR2 (935317731528) | ||||
MMPF0100F0AEP (935317731557) | 2022-05-27 | 2022-05-28 | 202204010I | PF0100A and PF0200A Data Sheet Updates - Package Drawing Optional Views Only |
MMPF0100F0AEPR2 (935317731528) | ||||
MMPF0100F0AEP (935317731557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MMPF0100F0AEP (935317731557) | 2019-07-21 | 2019-08-20 | 201906034F01 | PF0100A and PF0200A C&I Product Assembly Site Expansion to NXP ATTJ |
MMPF0100F0AEPR2 (935317731528) | ||||
MMPF0100F0AEP (935317731557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MMPF0100 is the first of the PF series of our PMICs, featuring:
The MMPF0100 is suited to all i.MX 6 processors: i.MX 6SoloX, i.MX 6SoloLite, i.MX 6Solo, i.MX 6DualLite, i.MX 6Dual, i.MX 6Quad, i.MX 6DualPlus and i.MX 6QuadPlus. It is built into multiple reference designs in the i.MX 6 family to provide a platform-level solution from that enables faster time to market.