ISSUE DATE: | 23-Jan-2015 |
NOTIFICATION: | 16608 |
TITLE: | PF0100 to PF0100A Device Migration |
LAST BUY DATE: | 28-Jul-2015 |
LAST SHIP DATE: | 28-Jan-2016 |
MPN | REPLACEMENT MPN | REPLACEMENT TYPE | REPLACEMENT REASON |
---|---|---|---|
MMPF0100F0EP | MMPF0100F0EP Replaced BY MMPF0100F0AEP | Same Form, Fit & Function, Pin-for-Pin Equivalent | Design Change |
MMPF0100F0EPR2 | MMPF0100F0EPR2 Replaced BY MMPF0100F0AEPR2 | Same Form, Fit & Function, Pin-for-Pin Equivalent | Design Change |
MMPF0100F1EP | MMPF0100F1EP Replaced BY MMPF0100F1AEP | Same Form, Fit & Function, Pin-for-Pin Equivalent | Design Change |
MMPF0100F1EPR2 | MMPF0100F1EPR2 Replaced BY MMPF0100F1AEPR2 | Same Form, Fit & Function, Pin-for-Pin Equivalent | Design Change |
MMPF0100F2EP | MMPF0100F2EP Replaced BY MMPF0100F2AEP | Same Form, Fit & Function, Pin-for-Pin Equivalent | Design Change |
MMPF0100F2EPR2 | MMPF0100F2EPR2 Replaced BY MMPF0100F2AEPR2 | Same Form, Fit & Function, Pin-for-Pin Equivalent | Design Change |
MMPF0100NPEP | MMPF0100NPEP Replaced BY MMPF0100NPAEP | Same Form, Fit & Function, Pin-for-Pin Equivalent | Design Change |
MMPF0100NPEPR2 | MMPF0100NPEPR2 Replaced BY MMPF0100NPAEPR2 | Same Form, Fit & Function, Pin-for-Pin Equivalent | Design Change |
Freescale Semiconductor announces the device migration of PF0100 to PF0100A for the devices associated with this notification. The new PF0100A parts are backward compatible to the original parts and do not impact the form, fit or function of the device. Customers should begin planning for conversion based on the last order date and last ship date listed above.
The PF0100A devices are the recommended replacements for all PF0100 applications.
Samples of PF0100A are now available:
MMPF0100NPAEPR2
MMPF0100F0AEPR2
MMPF0100F1AEPR2
MMPF0100F2AEPR2
Freescale is offering the enhanced PF0100A version to address errata items and for part consolidation.
There is no impact to device form, fit, function or reliability.
N/A
RELIABILITY DATA SUMMARY:
N/A
ELECTRICAL CHARACTERISTIC SUMMARY:
N/A
N/A
SAMPLE AVAILABILITY DATE: 11-Dec-2014