Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA206: LFBGA206, plastic, low profile fine-pitch ball grid array; 206 balls; 0.8 mm pitch; 13 mm x 13 mm x 1.6 mm body
12NC: 935310717557
Details
Order
12NC: 935310717518
Details
Order
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 5.5 |
Number of Buck Regulators | 6 |
Parameter | Value |
---|---|
Number of Boost Regulators | 1 |
Safety Level | QM |
Junction Temperature (Min to Max) (℃) | -40 to 150 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC34708VM(935310717557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 345.6 | |
MC34708VMR2(935310717518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 345.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC34708VM (935310717557) | No | 3 | 260 | 40 | |||
MC34708VMR2 (935310717518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC34708VM (935310717557) | 854239 | EAR99 |
MC34708VMR2 (935310717518) | 854239 | EAR99 |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
MC34708VM (935310717557) | - | MC34709VK (935310974557) |
MC34708VMR2 (935310717518) | - | MC34709VKR2 (935310974518) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC34708VM (935310717557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC34708VMR2 (935310717518) | ||||
MC34708VM (935310717557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC34708VMR2 (935310717518) | ||||
MC34708VM (935310717557) | 2020-07-05 | 2020-07-06 | 202006035RN | Reactivation Notification for NXP SPM Products Jul2020 |
MC34708VMR2 (935310717518) | ||||
MC34708VM (935310717557) | 2020-06-14 | 2020-06-15 | 202005039DN | Discontinuation Notification for NXP SPM Products Jun2020 |
MC34708VMR2 (935310717518) | ||||
MC34708VM (935310717557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC34708 is the PMIC designed specifically for use with the NXP i.MX50 and i.MX53 processor families (Mature processors). It is available in a 8 x 8 and 13 x 13 mm MAPBGA and supports an ambient operating temperature range of -40 to 85 deg. C for various consumer applications. As the companion PMIC on several i.MX reference designs, it is a proven solution, which enables a faster time to market with fewer resources. It integrates six buck and eight LDO regulators to provide power for the processor core, memory and peripherals. A mini/micro USB switch supports USB, UART and audio inputs to help reduce the connector count for a more compact design. In addition, the MC34708 integrates a real-time clock, coin cell charger, 10-bit ADC, 5 V boost regulator for USB-OTG support, PWM generator, resistive touch screen interface, general purpose LED drivers and four GPIOs.