MC34708VMR2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MC34708VMR2Last Revision (GMT):
Tuesday, 05 March 2024, 06:36:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MC34708VMR2SOT1551LFBGA206325.623271 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 107 175182023-11-2483 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-81.26968098.1000000.389923
Gold and its compoundsGold, metal7440-57-50.0012940.1000000.000398
Palladium and its compoundsPalladium, metal7440-05-30.0232971.8000000.007155
Subtotal1.294271100.00000000.397475
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins3.9480006.0000001.212444
Inorganic Silicon compoundsSilica, vitreous60676-86-048.69200074.00000014.953477
Inorganic Silicon compoundsSilicon dioxide7631-86-99.87000015.0000003.031110
Inorganic compoundsCarbon Black1333-86-40.3290000.5000000.101037
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-41.3160002.0000000.404148
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins1.6450002.5000000.505185
Subtotal65.800000100.000000020.207401
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.94500045.0000000.290213
Non-Halogenated Organic Compounds - SpecificBenzenesulfonic acid, 4-((3-((2-hydroxy-3-(((4-methoxyphenyl)amino)carbonyl)-1-naphthalenyl)azo)-4-methylbenzoyl)amino)-, calcium sa43035-18-30.0002100.0100000.000064
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.1050005.0000000.032246
PolymersPlastic: EP - Epoxide, Epoxy1.04979049.9900000.322394
Subtotal2.100000100.00000000.644917
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped8.23200098.0000002.528075
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1680002.0000000.051593
Subtotal8.400000100.00000002.579668
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0005300.0010000.000163
Antimony and its compoundsAntimony, metal7440-36-00.0042950.0081000.001319
Arsenic and its compoundsArsenic, metal7440-38-20.0020150.0038000.000619
Bismuth and its compoundsBismuth, metal7440-69-90.0020680.0039000.000635
Copper and its compoundsCopper, metal7440-50-80.2692810.5078000.082697
Germanium and its compoundsGermanium7440-56-40.0035530.0067000.001091
Iron and its compoundsIron, metal7439-89-60.0018030.0034000.000554
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0118790.0224000.003648
Nickel and its compoundsNickel, metal7440-02-00.0020680.0039000.000635
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0021210.0040000.000651
Silver and its compoundsSilver, metal7440-22-40.4787990.9029000.147041
Tin and its compoundsTin, metal7440-31-552.25005798.53110016.046168
Zinc and its compoundsZinc, metal7440-66-60.0005300.0010000.000163
Subtotal53.029000100.000000016.285384
Substrate, Pre-plated NiAuCopper CoreCopper and its compoundsCopper, metal7440-50-862.86171399.99000019.305043
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0062870.0100000.001931
Subtotal62.868000100.000000019.306974
Copper PlatingCopper and its compoundsCopper, metal7440-50-859.83353199.98000018.375078
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0119690.0200000.003676
Subtotal59.845500100.000000018.378754
Gold PlatingGold and its compoundsGold, metal7440-57-50.48745199.9900000.149698
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000490.0100000.000015
Subtotal0.487500100.00000000.149713
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0009240.0300000.000284
Nickel and its compoundsNickel, metal7440-02-03.08007699.9700000.945902
Subtotal3.081000100.00000000.946186
Solder MaskBarium and its compoundsBarium sulfate7727-43-77.36550129.1000002.261970
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1518660.6000000.046639
Magnesium and its compoundsTalc14807-96-60.7593303.0000000.233193
Organic compoundsOther organic compounds.0.9111963.6000000.279831
PolymersPlastic: EP - Epoxide, Epoxy4.96095619.6000001.523526
PolymersPlastic: PAK11.16215144.1000003.427934
Subtotal25.311000100.00000007.773093
Substrate Core 1Inorganic Silicon compoundsFibrous-glass-wool65997-17-315.53480946.6700004.770792
Inorganic Silicon compoundsSilica, vitreous60676-86-02.2168816.6600000.680812
PolymersPlastic: PI - Polyimide15.53481046.6700004.770792
Subtotal33.286500100.000000010.222396
Substrate Core 2Inorganic Silicon compoundsFibrous-glass-wool65997-17-34.72323746.6700001.450522
Inorganic Silicon compoundsSilica, vitreous60676-86-00.6740256.6600000.206995
PolymersPlastic: PI - Polyimide4.72323746.6700001.450522
Subtotal10.120500100.00000003.108040
Total325.623271100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MC34708VMR2
Product content declaration of MC34708VMR2
上次修订 Last Revision (GMT):
Tuesday, 05 March 2024, 06:36:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core 1
OOOOOO

有机基质芯
Substrate Core 2
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MC34708VMR2Last Revision (GMT):
Tuesday, 05 March 2024, 06:36:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
15 Sep 2023
Test Report
15 Sep 2023
Test Report
15 Sep 2023
Test Report
15 Sep 2023
Die EncapsulantTest Report
6 Feb 2024
Test Report
6 Feb 2024
Test Report
6 Feb 2024
Test Report
6 Feb 2024
Epoxy AdhesiveTest Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Semiconductor DieTest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Solder Ball - SAC, Lead FreeTest Report
2 Oct 2023
Test Report
2 Oct 2023
Test Report
2 Oct 2023
Test Report
2 Oct 2023
Substrate, Pre-plated NiAuAUS308Test Report
18 Oct 2021
Test Report
18 Oct 2021
Test Report
18 Oct 2021
Test Report
18 Oct 2021
E679FG SERIESTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.