SOT1551-1: LFBGA206 | NXP Semiconductors

SOT1551-1: LFBGA206


Overview

LFBGA206, plastic, low profile fine-pitch ball grid array; 206 balls; 0.8 mm pitch; 13 mm x 13 mm x 1.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA206 surface mount bottom LFBGA 13 x 13 x 1.6 206 plastic
Manufacture Code Reference Codes Issue Date
98ASA00299 2017-06-11
Part Description Quick access
Power Management IC, i.MX50/53, 10 Bit ADC, 6 buck, 8 LDO, MAPBGA 206