Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Power Management IC, i.MX 8M, pre-prog, 10 Bit ADC ,4/6 buck, 7 LDO, 5 boost, QFN 56
HVQFN56: plastic, thermally enhanced very thin quad flat non-leaded package; 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.85 mm body
12NC: 935376928557
Details
Order
12NC: 935376928528
Details
Order
Parameter | Value |
---|---|
MCU Supported | i.MX8 M |
Supply Voltage [min] (V) | 2.8 |
Supply Voltage [max] (V) | 4.5 |
Output Current (A) | 4.5 |
Number of Buck Regulators | 6 |
Number of LDO | 7 |
Switching Frequency LV Buck (MHz) | 2 |
Number of Boost Regulators | 1 |
Number of Channels | 14 |
Parameter | Value |
---|---|
Battery Charger | coin cell battery |
Ambient Operating Temperature (Min to Max) (℃) | 0 to 85 |
Safety Level | QM |
Device Function | PMICs for i.MX processors, configurable PMICs |
Interface and Input Control | I2C |
Additional Features - Analog | Power Sequencing, Sleep Mode, USB Supply Voltage, USB-OTG |
Junction Temperature (Min to Max) (℃) | -40 to 125 |
Development Tools | KITPF4210EPEVB |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MC32PF4210A4ES(935376928557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.1945 | |
MC32PF4210A4ESR2(935376928528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.1945 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC32PF4210A4ES (935376928557) | No | 3 | 260 | 40 | |||
MC32PF4210A4ESR2 (935376928528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC32PF4210A4ES (935376928557) | 854239 | EAR99 |
MC32PF4210A4ESR2 (935376928528) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC32PF4210A4ES (935376928557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC32PF4210A4ESR2 (935376928528) | ||||
MC32PF4210A4ES (935376928557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The PF4210 is a high-performance PMIC that is optimized to power low-cost consumer applications with the i.MX 8M family of applications processors. It can provide power for a complete system, including applications processors, memory and system peripherals.
With on-chip, one-time programmable (OTP) memory, it is available in a pre-programmed standard version, or a non-programmed version to support custom programming.
A reference design and associated BSP (Board Support Package) are available demonstrating the robustness of the solution.