MC32PF4210A2ES Product Information|NXP

Features


Power Management IC, i.MX 8M, pre-prog, 10 Bit ADC ,4/6 buck, 7 LDO, 5 boost, QFN 56

Package


HVQFN56: plastic, thermally enhanced very thin quad flat non-leaded package; 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.85 mm body

Buy Options

Operating Features

ParameterValue
MCU Supported
i.MX8 M
Supply Voltage [min] (V)
2.8
Supply Voltage [max] (V)
4.5
Output Current (A)
4.5
Number of Buck Regulators
6
Number of LDO
7
Switching Frequency LV Buck (MHz)
2
Number of Boost Regulators
1
Number of Channels
14
ParameterValue
Battery Charger
coin cell battery
Ambient Operating Temperature (Min to Max) (℃)
0 to 85
Safety Level
QM
Device Function
PMICs for i.MX processors, configurable PMICs
Interface and Input Control
I2C
Additional Features - Analog
Power Sequencing, Sleep Mode, USB Supply Voltage, USB-OTG
Junction Temperature (Min to Max) (℃)
-40 to 125
Development Tools
KITPF4210EPEVB

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC32PF4210A2ES(935369026557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
191.2341
MC32PF4210A2ESR2(935369026528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
191.2341

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC32PF4210A2ES
(935369026557)
No
3
260
40
MC32PF4210A2ESR2
(935369026528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC32PF4210A2ES
(935369026557)
854239
EAR99
MC32PF4210A2ESR2
(935369026528)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC32PF4210A2ES
(935369026557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC32PF4210A2ESR2
(935369026528)
MC32PF4210A2ES
(935369026557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about PF4210

The PF4210 is a high-performance PMIC that is optimized to power low-cost consumer applications with the i.MX 8M family of applications processors. It can provide power for a complete system, including applications processors, memory and system peripherals.

With on-chip, one-time programmable (OTP) memory, it is available in a pre-programmed standard version, or a non-programmed version to support custom programming.

A reference design and associated BSP (Board Support Package) are available demonstrating the robustness of the solution.