MC32PF4210A1ES Product Information|NXP

Features


Power Management IC, i.MX 8M, pre-prog, 10 Bit ADC ,4/6 buck, 7 LDO, 5 boost, QFN 56

Package


HVQFN56: plastic, thermally enhanced very thin quad flat non-leaded package; 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.85 mm body

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC32PF4210A1ES(935353765557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
191.1945
MC32PF4210A1ESR2(935353765528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
191.1945

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC32PF4210A1ES
(935353765557)
No
3
260
40
MC32PF4210A1ESR2
(935353765528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC32PF4210A1ES
(935353765557)
854239
EAR99
MC32PF4210A1ESR2
(935353765528)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC32PF4210A1ES
(935353765557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC32PF4210A1ESR2
(935353765528)
MC32PF4210A1ES
(935353765557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC32PF4210A1ESR2
(935353765528)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about PF4210

The PF4210 is a high-performance PMIC that is optimized to power low-cost consumer applications with the i.MX 8M family of applications processors. It can provide power for a complete system, including applications processors, memory and system peripherals.

With on-chip, one-time programmable (OTP) memory, it is available in a pre-programmed standard version, or a non-programmed version to support custom programming.

A reference design and associated BSP (Board Support Package) are available demonstrating the robustness of the solution.