Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
HVSON14 plastic thermal enhanced very thin small outline package; no leads; 14 terminals; body 3 x 4 x 0.85 mm 2008-03-06
HVSON14 plastic thermal enhanced very thin small outline package; no leads; 14 terminals; body 3 x 4.5 x 0.85 mm MO-229(JEDEC 2008-07-03
HVSON14 plastic, thermal enhanced very thin small outline package; no leads; 14 terminals, 0.65 mm pitch, 4.5 mm x 3 mm x 0.85 mm body MO-229(JEDEC 2010-07-15
HVSON14 plastic, thermal enhanced very thin small outline package; no leads; 14 terminals MO-229(JEDEC 2011-08-30
HVSON16 Plastic thermal enhanced very thin small outline package; no leads; 16 terminals MO-229(JEDEC 2011-07-04
HVSON16 HVSON16, plastic thermal enhanced very thin small outline package; no leads;16 terminals; 0.65 mm pitch, 3.5 mm x 5.5 mm x 0.85 mm body MO-229(JEDEC 2015-09-08
HVSON10 plastic thermal enhanced very thin small outline package; no leads; 10 terminals MO-229(JEDEC 2012-04-17
HVSON20 plastic thermal enhanced extremely thin quad flat package; no leads; 20 terminals; body 3.5 mm x 5.5 mm x 0.85 mm 2015-07-06
HVSON plastic thermal enhanced extremely thin quad flat package; no leads; 20 terminals; body 3.5 x 5.5 x 0.85 mm 2015-05-11
HVSON plastic thermal enhanced extremely thin quad flat package; no leads; 28 terminals; body 3.5 x 7.5 x 0.85 2015-07-31
HVSON8 HVSON8, plastic, thermal enhanced very thin small outline; no leads; 8 terminals; 0.65 mm pitch; 3 mm x 3 mm x 0.9 mm body 2017-06-11
HVSON16 HVSON16, plastic, thermal enhanced very thin small outline; no leads; 16 terminals; 0.65 mm pitch; 4 mm x 6 mm x 0.9 mm body NON-JEDEC(JEDEC 2017-06-11
HVSON12 HVSON12, plastic thermal enhanced very thin small outline package; no leads; 12 terminals; body 3 mm x 3 mm x 0.85 mm 2021-05-25
HVSON10 plastic thermal enhanced very thin small outline package; no leads; 10 terminals; body 3 mm x 3 mm x 0.85 mm MO-229(JEDEC 2024-02-07
HVSON10 plastic thermal enhanced very thin small outline package; no leads; 10 terminals; 3 x 3 x 0.85 mm MO-229(JEDEC 2009-03-18
HVSON8; QFPAK plastic thermal enhanced very thin small outline package; no leads; 8 terminals; body 6 x 5 x 0.85 mm 2002-11-27
HVSON8; QFPAK plastic, thermal enhanced very thin small outline package; no leads; 8 terminals MO-229(JEDEC 2011-08-30
HVSON8 plastic thermal enhanced very thin small outline package; no leads; 8 terminals; 0.65 mm pitch, 3 mm x 3 mm x 0.85 mm body MO-229(JEDEC 2009-08-28
HVSON8 plastic thermal enhanced very thin small outline package; no leads; 8 terminals MO-229(JEDEC 2011-08-30
HVSON8 plastic thermal enhanced very thin small outline package; no leads; 8 terminals; body 3.3 x 3.3 x 0.85 mm 2005-11-29
HVSON2 plastic thermal enhanced very thin small outline package; no leads; 2 terminals; body 3 x 2 x 0.85 mm 2005-05-09
HVSON6 HVSON6, plastic, thermal enhanced very thin small outline; no leads; 6 terminals; 0.95 mm pitch; 3 mm x 3 mm x 0.9 mm body 2017-06-11
HVSON8 plastic thermal enhanced very thin small outline package; no leads; 8 terminals MO-229(JEDEC 2005-10-05
HVSON8 plastic thermal enhanced very thin small outline package; no leads; 8 terminals MO-229(JEDEC 2010-03-08
HVSON8 plastic thermal enhanced very thin small outline package; no leads; 8 terminals MO-229(JEDEC 2011-12-23
HVSON8 HVSON8, plastic, thermal enhanced very thin small outline; no leads; 8 terminals; 0.5 mm pitch; 2 mm x 2 mm x 0.85 mm body 2017-06-11
HVSON8 plastic thermal enhanced very thin small outline package; no leads; 8 terminals; body 4 x 4 x 0.85 mm MO-229(JEDEC 2005-09-28
HVSON8 plastic thermal enhanced very thin small outline package; no leads; 8 terminals MO-229(JEDEC 2012-01-25
HVSON8 HVSON8, plastic, thermal enhanced very thin small outline; no leads; 8 terminals; 0.8 mm pitch; 4 mm x 4 mm x 0.9 mm body 2017-06-11
HVSON8 HVSON8, plastic, thermal enhanced very thin small outline; no leads; 8 terminals; 0.8 mm pitch; 4 mm x 4 mm x 1 mm body H-PDFP-N8(JEDEC 2017-06-11
HVSON8 plastic thermal enhanced very thin small outline package; no leads; 8 terminals; body 1.35 x 1.7 x 0.85 mm 2006-08-25
HVSON12 plastic thermal enhanced very thin small outline package; no leads; 12 terminals; body 1.35 x 2.5 x 0.85 mm 2006-08-25
HVSON16 plastic thermal enhanced very thin small outline package; no leads; 16 terminals; body 1.35 x 3.3 x 0.85 mm 2006-08-25
.