Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT908-1 | HVSON8 | surface mount | double | HVSON | 3 x 3 x 0.85 | 8 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT908 | MO-229(JEDEC | 2005-10-05 |
Part | Description | Quick access |
---|---|---|
BGA7124 | 400 MHz to 2700 MHz 0.25 W high linearity silicon amplifier | View parametrics |
PCA9536TK | 4-bit I2C-bus and SMBus I/O port | View parametrics |
PCA9633TK | 4-bit 25 mA Voltage switch LED Driver with 1 MHz I2C interface in HVSON8 package. | View parametrics |
PCA9632TK | 4-bit 25 mA Voltage switch LED Driver with 1 MHz I2C interface in HVSON8 package. | View parametrics |
SE97TK | DDR memory module temp sensor with integrated SPD, 3.3 V | View parametrics |