SOT1360-1: HVSON20 | NXP Semiconductors

SOT1360-1: HVSON20


Overview

plastic thermal enhanced extremely thin quad flat package; no leads; 20 terminals; body 3.5 mm x 5.5 mm x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVSON20 surface mount bottom HVSON 3.5 x 5.5 x 0.85 20 plastic
Manufacture Code Reference Codes Issue Date
SOT1360 2015-07-06
Part Description Quick access
Mini high-speed CAN system basis chip
Mini high-speed CAN system basis chip
Mini high-speed CAN companion system basis chip