UJA1169ATK Mini High-Speed CAN SBC | NXP Semiconductors

Mini High-Speed CAN System Basis Chip

Block Diagram

UJA1169ATK Block Diagram

UJA1169ATK Block Diagram

Features

General

  • Designed for automotive applications according to ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5
  • Hardware and software compatible with the UJA1169 product family
  • ±8 kV ESD protection, according to the human body model (HBM) on the CAN-bus pins
  • ±6 kV ESD protection according to IEC TS 62228 on pins BAT, WAKE, VEXT and the CAN-bus pins
  • CAN-bus pins short-circuit proof to ±58 V
  • Battery and CAN-bus pins protected against automotive transients according to ISO 7637-3

Low-Drop Voltage Regulators (LDOs)

  • V1 voltage regulator 5 V or 3.3 V with 250 mA output current capability
  • Active power distribution via optional external PNP transistor
  • V2 auxiliary voltage regulator 5 V with 100 mA output current capability
  • V2 is protected against shorts to GND, battery and negative voltages down to -18 V for off-board loads (UJA1169ATK/X and UJA1169ATK/X/F only)

CAN Transceiver

  • High-speed CAN transceiver supporting CAN FD active communication up to 5 Mbit/s in the CAN FD data field
  • Autonomous bus biasing according to ISO 11898-6
  • Remote wake-up capability via standard CAN wake-up pattern or ISO 11898-2:2016 compliant CAN partial networking by means of selective wake-up frame detection including CAN FD passive support (/F versions only)

System Control Features

  • Wake-up via CAN or local wake-up pin with wake-up source detection
  • Watchdog with window, timeout and autonomous modes and microcontroller-independent clock source
  • LIMP output pin with configurable activation threshold
  • 16-, 24- and 32-bit SPI for configuration, control and diagnosis

Comparison Table

Orderable Type Standby mode Sleep mode LDO (5V0) (mA) LDO (3V3) (mA) SPI Watchdog External 5 (V) Supply (mA) Partial Networking CAN FD Active (Mbps) CAN FD Passive LIMP
UJA1169ATK X X 250 X X 5 X
UJA1169ATK/X X X 250 X X 100 5 X
UJA1169ATK/F X X 250 X X X 5 X X
UJA1169ATK/X/F X X 250 X X 100 X 5 X X
UJA1169ATK/3 X X 250 X X 5 X
UJA1169ATK/F/3 X X 250 X X X 5 X X

Buy/Parametrics










































































































N true 0 PSPUJA1169ATKen 5 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 Package Information Package Information t790 1 Packing Information Packing Information t935 1 Supporting Information Supporting Information t531 1 en_US en_US en Data Sheet Data Sheet 1 1 1 English The UJA1169A is a mini high-speed CAN System Basis Chip (SBC) containing an ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant HS-CAN transceiver including CAN FD up to 5 Mbit/s and an integrated 5 V or 3.3 V 250 mA scalable supply (V1) for a microcontroller and/or other loads. 1600209639151698324451 PSP 952.4 KB None None documents None 1600209639151698324451 /docs/en/data-sheet/UJA1169A.pdf 952427 /docs/en/data-sheet/UJA1169A.pdf UJA1169A documents N N 2020-09-15 UJA1169A, Mini high-speed CAN system basis chip - Data Sheet /docs/en/data-sheet/UJA1169A.pdf /docs/en/data-sheet/UJA1169A.pdf Data Sheet N 980000996212993340 2024-01-23 pdf N en Sep 15, 2020 980000996212993340 Data Sheet Y N UJA1169A, Mini high-speed CAN system basis chip - Data Sheet Fact Sheet Fact Sheet 1 2 0 English UJA1169A SBC family devices offer a highly integrated solution with HS-CAN interface with CAN FD support. 1601057363359713287131 PSP 269.9 KB None None documents None 1601057363359713287131 /docs/en/fact-sheet/UJA1169AFS.pdf 269919 /docs/en/fact-sheet/UJA1169AFS.pdf UJA1169AFS documents N N 2020-09-25 UJA1169A MINI HS-CAN SYSTEM BASIS CHIP (SBC) Fact Sheet /docs/en/fact-sheet/UJA1169AFS.pdf /docs/en/fact-sheet/UJA1169AFS.pdf Fact Sheet N 736675474163315314 2024-03-05 pdf N en Sep 25, 2020 736675474163315314 Fact Sheet Y N UJA1169A MINI HS-CAN SYSTEM BASIS CHIP (SBC) Fact Sheet Package Information Package Information 1 3 1.1 English 1455078799389717664998 PSP 204.9 KB None None documents None 1455078799389717664998 /docs/en/package-information/SOT1360-1.pdf 204917 /docs/en/package-information/SOT1360-1.pdf SOT1360-1 documents N N 2016-06-09 plastic thermal enhanced extremely thin quad flat package; no leads;20 terminals; body 3.5 x 5.5 x 0.85 mm /docs/en/package-information/SOT1360-1.pdf /docs/en/package-information/SOT1360-1.pdf Package Information N 302435339416912908 2024-01-23 pdf N en Jun 9, 2016 302435339416912908 Package Information Y N plastic thermal enhanced extremely thin quad flat package; no leads;20 terminals; body 3.5 x 5.5 x 0.85 mm Packing Information Packing Information 1 4 1.1 English 1461342079044711175262 PSP 152.0 KB None None documents None 1461342079044711175262 /docs/en/packing/SOT1360-1_431.pdf 151989 /docs/en/packing/SOT1360-1_431.pdf SOT1360-1_431 documents N N 2016-04-21 HVSON20; Reel pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending, 431 or Z Ordering code (12NC) ending 431 /docs/en/packing/SOT1360-1_431.pdf /docs/en/packing/SOT1360-1_431.pdf Packing Information N 145666923842250347 2024-01-23 pdf N en Apr 21, 2016 145666923842250347 Packing Information Y N HVSON20; Reel pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending, 431 or Z Ordering code (12NC) ending 431 Supporting Information Supporting Information 1 5 1.0 English Supports UJA1164ATK, UJA1167ATK, UJA1168ATK and UJA1169ATK devices 1622730651218712631833 PSP 38.5 KB None None documents None 1622730651218712631833 /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx 38532 /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx UJA116XATK-CRC-CALCULATOR documents N N 2021-06-03 UJA116xATK CRC Calculator /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx Supporting Information N 371282830530968666 2024-02-13 xlsx N en Jun 3, 2021 371282830530968666 Supporting Information Y N UJA116xATK CRC Calculator false 0 UJA1169ATK downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/UJA1169A.pdf 2020-09-15 1600209639151698324451 PSP 1 Sep 15, 2020 Data Sheet The UJA1169A is a mini high-speed CAN System Basis Chip (SBC) containing an ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant HS-CAN transceiver including CAN FD up to 5 Mbit/s and an integrated 5 V or 3.3 V 250 mA scalable supply (V1) for a microcontroller and/or other loads. None /docs/en/data-sheet/UJA1169A.pdf English documents 952427 None 980000996212993340 2024-01-23 N /docs/en/data-sheet/UJA1169A.pdf UJA1169A, Mini high-speed CAN system basis chip - Data Sheet /docs/en/data-sheet/UJA1169A.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1 N N UJA1169A, Mini high-speed CAN system basis chip - Data Sheet 952.4 KB UJA1169A N 1600209639151698324451 Fact Sheet 1 /docs/en/fact-sheet/UJA1169AFS.pdf 2020-09-25 1601057363359713287131 PSP 2 Sep 25, 2020 Fact Sheet UJA1169A SBC family devices offer a highly integrated solution with HS-CAN interface with CAN FD support. None /docs/en/fact-sheet/UJA1169AFS.pdf English documents 269919 None 736675474163315314 2024-03-05 N /docs/en/fact-sheet/UJA1169AFS.pdf UJA1169A MINI HS-CAN SYSTEM BASIS CHIP (SBC) Fact Sheet /docs/en/fact-sheet/UJA1169AFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 0 N N UJA1169A MINI HS-CAN SYSTEM BASIS CHIP (SBC) Fact Sheet 269.9 KB UJA1169AFS N 1601057363359713287131 Package Information 1 /docs/en/package-information/SOT1360-1.pdf 2016-06-09 1455078799389717664998 PSP 3 Jun 9, 2016 Package Information None /docs/en/package-information/SOT1360-1.pdf English documents 204917 None 302435339416912908 2024-01-23 N /docs/en/package-information/SOT1360-1.pdf plastic thermal enhanced extremely thin quad flat package; no leads;20 terminals; body 3.5 x 5.5 x 0.85 mm /docs/en/package-information/SOT1360-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N plastic thermal enhanced extremely thin quad flat package; no leads;20 terminals; body 3.5 x 5.5 x 0.85 mm 204.9 KB SOT1360-1 N 1455078799389717664998 Packing Information 1 /docs/en/packing/SOT1360-1_431.pdf 2016-04-21 1461342079044711175262 PSP 4 Apr 21, 2016 Packing Information None /docs/en/packing/SOT1360-1_431.pdf English documents 151989 None 145666923842250347 2024-01-23 N /docs/en/packing/SOT1360-1_431.pdf HVSON20; Reel pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending, 431 or Z Ordering code (12NC) ending 431 /docs/en/packing/SOT1360-1_431.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.1 N N HVSON20; Reel pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending, 431 or Z Ordering code (12NC) ending 431 152.0 KB SOT1360-1_431 N 1461342079044711175262 Supporting Information 1 /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx 2021-06-03 1622730651218712631833 PSP 5 Jun 3, 2021 Supporting Information Supports UJA1164ATK, UJA1167ATK, UJA1168ATK and UJA1169ATK devices None /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx English documents 38532 None 371282830530968666 2024-02-13 N /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx UJA116xATK CRC Calculator /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx documents 371282830530968666 Supporting Information N en None Y xlsx 1.0 N N UJA116xATK CRC Calculator 38.5 KB UJA116XATK-CRC-CALCULATOR N 1622730651218712631833 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Data Sheet (1)
Fact Sheet (1)
Package Information (1)
Packing Information (1)
Supporting Information (1)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history