SOT956-1: HVSON16 | NXP Semiconductors

SOT956-1: HVSON16


Overview

plastic thermal enhanced very thin small outline package; no leads; 16 terminals; body 1.35 x 3.3 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVSON16 surface mount double HVSON 16 plastic
Manufacture Code Reference Codes Issue Date
SOT956 2006-08-25