Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT907-3 | HVSON6 | through-hole mount | double | HVSON | 3 x 3 x 0.9 | 6 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA00735 | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
MC9RS08KA2CDB | RS08KA 8-bit MCU, RS08 core, 2KB Flash, 20MHz, QFN 6 | View parametrics |
MC9RS08KA1CDB | RS08KA 8-bit MCU, RS08 core, 1KB Flash, 20MHz, QFN 6 | View parametrics |