SOT2143-1: HVSON12 | NXP Semiconductors

SOT2143-1: HVSON12


Overview

HVSON12, plastic thermal enhanced very thin small outline package; no leads; 12 terminals; body 3 mm x 3 mm x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVSON12 surface mount double HVSON 3 x 3 x 0.85 12 plastic
Manufacture Code Reference Codes Issue Date
98ASA01793D 2021-05-25
Part Description Quick access
RTC IC with 400 kHz I2C interface featuring 128 byte SRAM in HVSON12 package.