SOT909-2: HVSON8 | NXP Semiconductors

SOT909-2: HVSON8


Overview

plastic thermal enhanced very thin small outline package; no leads; 8 terminals
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVSON8 surface mount double HVSON 4 x 4 x 0.85 8 plastic
Manufacture Code Reference Codes Issue Date
SOT909 MO-229(JEDEC 2012-01-25