SOT1308-2: HVSON16 | NXP Semiconductors

SOT1308-2: HVSON16


Overview

HVSON16, plastic thermal enhanced very thin small outline package; no leads;16 terminals; 0.65 mm pitch, 3.5 mm x 5.5 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVSON16 surface mount double HVSON 3.5 x 5.5 x 0.85 16 plastic
Manufacture Code Reference Codes Issue Date
SOT1308-2 MO-229(JEDEC 2015-09-08