Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT908-4 | HVSON8 | through-hole mount | double | HVSON | 2 x 2 x 0.85 | 8 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA00228 | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
MML20211H | E-pHEMT LNA, 1400-2800 MHz, 18.6 dB, 21.3 dBm, 0.65 dB NF | View parametrics |
MML25231H | 1000-4000 MHz, 15.2 dB, 23 dBm P1dB, 0.36 dB NF E-pHEMT LNA | View parametrics |