SOT1600-1: HVSON8 | NXP Semiconductors

SOT1600-1: HVSON8


Overview

HVSON8, plastic, thermal enhanced very thin small outline; no leads; 8 terminals; 0.65 mm pitch; 3 mm x 3 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVSON8 through-hole mount double HVSON 3 x 3 x 0.9 8 plastic
Manufacture Code Reference Codes Issue Date
98ASA00448 2017-06-11
Part Description Quick access