SOT1325-1: HVSON10 | NXP Semiconductors

SOT1325-1: HVSON10


Overview

plastic thermal enhanced very thin small outline package; no leads; 10 terminals
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVSON10 surface mount double HVSON 10 x 10 x 0.85 10 plastic
Manufacture Code Reference Codes Issue Date
SOT1325 MO-229(JEDEC 2012-04-17
Part Description Quick access
Advanced DDR memory termination power with external reference voltage in