SOT908-3: HVSON8 | NXP Semiconductors

SOT908-3: HVSON8


Overview

plastic thermal enhanced very thin small outline package; no leads; 8 terminals
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVSON8 surface mount double HVSON 3 x 3 x 0.85 8 plastic
Manufacture Code Reference Codes Issue Date
SOT908 MO-229(JEDEC 2011-12-23
Part Description Quick access
400 MHz to 2700 MHz 1 W high efficiency silicon amplifier