Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT650-1 | HVSON10 | surface mount | double | HVSON | 3 x 3 x 0.85 | 10 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT650 | MO-229(JEDEC | 2024-02-07 |
Part | Description | Quick access |
---|---|---|
P89LPC9102FTK | P89LPC9102FTK | View parametrics |
PCA8565BS | Real time clock/calendar | View parametrics |
P89LPC9103FTK | 8-bit microcontrollers with two-clock accelerated 80C51 core 1 kB 3 V byte-erasable flash with 8-bit A/D converter | View parametrics |
PCF2120TK | Quartz oscillator | View parametrics |
PCF8563BS | RTC IC with 400 kHz I2C interface in HVSON10 package. | View parametrics |