SOT909-1: HVSON8 | NXP Semiconductors

SOT909-1: HVSON8


Overview

plastic thermal enhanced very thin small outline package; no leads; 8 terminals; body 4 x 4 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVSON8 surface mount double HVSON 8 plastic
Manufacture Code Reference Codes Issue Date
SOT909 MO-229(JEDEC 2005-09-28
Part Description Quick access
- WJ: Ready for Alibaba Cloud - 7J: Ready for Baidu Cloud
3 W BTL audio amplifier
RTC IC with 1 MHz I2C interface in HVSON8 package.