SOT909-4: HVSON8 | NXP Semiconductors

SOT909-4: HVSON8


Overview

HVSON8, plastic, thermal enhanced very thin small outline; no leads; 8 terminals; 0.8 mm pitch; 4 mm x 4 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVSON8 surface mount double HVSON 4 x 4 x 1 8 plastic
Manufacture Code Reference Codes Issue Date
98ARL10557D H-PDFP-N8(JEDEC 2017-06-11