Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT899-1 | HVSON2 | surface mount | double | HVSON | 2 x 3 x 0.85 | 2 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT899 | 2005-05-09 |
Part | Description | Quick access |
---|---|---|
HTMS8001FTK | HITAG µ (ISO14223) and (ISO11784/85) Transponder IC | View parametrics |
HTSH5601ETK | HITAG S transponder IC | View parametrics |
HTSH4801ETK | HITAG S transponder IC | View parametrics |
HTMS8101FTK | HITAG µ (ISO14223) and (ISO11784/85) Transponder IC | View parametrics |
HTMS8201FTK | HITAG µ (ISO14223) and (ISO11784/85) Transponder IC | View parametrics |
HTMS8301FTK | HITAG u; (ISO18000-2) Transponder IC | View parametrics |