HTSx | NXP Semiconductors

HITAG S Transponder IC

More

Product Details

Features

General

  • Integrated Circuit for Contactless Identification Transponders and Cards
  • Integrated resonance capacitor of 210 pF with ±5 % tolerance over full production
  • Frequency range 100 kHz to 150 kHz.

Protocol

  • Modulation Read/Write Device  → Transponder: 100 % ASK and Binary Pulse Length Coding
  • Modulation Transponder → Read/Write Device: Strong ASK modulation with Anticollision, Manchester and Bi-phase Coding
  • Fast Anticollision Protocol for inventory tracking: 100 Tags in 3.2 seconds
  • Cyclic Redundancy Check (CRC)
  • Optional Transponder Talks First Modes with user defined data length
  • Temporary switch from Transponder Talks First into Reader Talks First Mode
  • Data Rate Read/Write Device to Transponder: 5.2 kBit/s
  • Data Rates Transponder to Read/Write Device: 2 kBit/s, 4 kBit/s, 8 kBit/s

Memory

  • Two memory options (256 bit, 2048 bit)
  • Up to 100000 erase/write cycles
  • 10 years non-volatile data retention
  • Secure Memory Lock functionality

Supported standards

  • Full compliant to ISO 11784/85 Animal ID
  • Targeted to operated on hardware infrastructure of new upcoming standards

    ISO 14223 (Animal ID with anticollision and read/write functionality)

    ISO 18000-2 (AIDC Techniques-RFID or Item Management)

  • Supports German Waste Management Standard and Pigeon Race Standard

Security featuresl

  • 32 bit Unique Identification Number (UID)
  • 48 bit secret key based encrypted authentication

Delivery types

  • Sawn, gold - bumped 8” Wafer
  • Sawn, gold - megabumped 8” Wafer
  • Contactless Chip Card Module MOA2
  • HVSON2

Target Applications

  • Animal Identification
  • Laundry Automation
  • Beer keg and gas cylinder logistic
  • Pigeon Race Sports
  • Brand Protection Applications

More

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Software

Quick reference to our software types.

Engineering Services

1-5 of 7 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.