SOT1086-1: HVSON14 | NXP Semiconductors

SOT1086-1: HVSON14


Overview

plastic thermal enhanced very thin small outline package; no leads; 14 terminals; body 3 x 4.5 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVSON14 surface mount double HVSON 14 plastic
Manufacture Code Reference Codes Issue Date
SOT1086 MO-229(JEDEC 2008-07-03