SOT1862-1: HVSON16 | NXP Semiconductors

SOT1862-1: HVSON16


Overview

HVSON16, plastic, thermal enhanced very thin small outline; no leads; 16 terminals; 0.65 mm pitch; 4 mm x 6 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVSON16 surface mount double HVSON 4 x 6 x 0.9 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA00868D NON-JEDEC(JEDEC 2017-06-11
Part Description Quick access
Wideband Airfast RF Power LDMOS Transistor 136-941 MHz, 6.0 W, 7.5 V
Wideband Airfast RF Power LDMOS Transistor, 136-941 MHz, 7 W, 7.5 V
Airfast RF Power LDMOS Transistor, 12 W CW over 136 to 941 MHz, 7.5 V