SOT1360-2: HVSON | NXP Semiconductors

SOT1360-2: HVSON


Overview

plastic thermal enhanced extremely thin quad flat package; no leads; 20 terminals; body 3.5 x 5.5 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVSON surface mount bottom HXQFN 3.5 x 5.5 x 0.85 20 plastic
Manufacture Code Reference Codes Issue Date
SOT1360 2015-05-11