SOT909-3: HVSON8 | NXP Semiconductors

SOT909-3: HVSON8


Overview

HVSON8, plastic, thermal enhanced very thin small outline; no leads; 8 terminals; 0.8 mm pitch; 4 mm x 4 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVSON8 through-hole mount double HVSON 4 x 4 x 0.9 8 plastic
Manufacture Code Reference Codes Issue Date
98ASA00672 2017-06-11
Part Description Quick access
RS08KB 8-bit MCU, RS08 core, 2KB Flash, 20MHz, QFN 8
S08QG 8-bit MCU, S08 core, 8KB Flash, 20MHz, QFN 8
S08QA 8-bit MCU, S08 core, 4KB Flash, 20MHz, QFN 8
S08QG 8-bit MCU, S08 core, 4KB Flash, 20MHz, QFN 8
S08QA 8-bit MCU, S08 core, 2KB Flash, 20MHz, QFN 8
S08QG 8-bit MCU, S08 core, 8KB Flash, 20MHz, QFN 8