SOT874-1: HVSON8 | NXP Semiconductors

SOT874-1: HVSON8


Overview

plastic thermal enhanced very thin small outline package; no leads; 8 terminals; body 3.3 x 3.3 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVSON8 surface mount double HVSON 8 plastic
Manufacture Code Reference Codes Issue Date
SOT874 2005-11-29