SOT685-3: HVSON8; QFPAK | NXP Semiconductors

SOT685-3: HVSON8; QFPAK


Overview

plastic, thermal enhanced very thin small outline package; no leads; 8 terminals
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVSON8; QFPAK surface mount double HVSON 6 x 5 x 0.85 8 plastic
Manufacture Code Reference Codes Issue Date
SOT685 MO-229(JEDEC 2011-08-30