Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
HQFN plastic thermal enhanced quad flat package; no leads; 20 terminals; body 8.0 mm x 8.0 mm x 2.1 mm 2015-10-12
HQFN plastic thermal enhanced quad flat package; no leads; 20 terminals; body 8.0 mm x 8.0 mm x 2.1 mm 2015-10-13
HQFN plastic thermal enhanced quad flat package; no leads; 20 terminals; body 8.0 mm x 8.0 mm x 2.1 mm 2015-10-13
HQFN16 HQFN16, plastic, thermal enhanced quad flat package; no leads; 16 terminals; 0.8 mm pitch; 4 mm x 4 mm x 1.98 mm body 2020-06-19
HQFN16 HQFN16, thermal enhanced quad flat package, no leads, 16 terminals, step-cut wettable flank, 0.8 mm pitch, 4 mm x 4 mm x 1.98 mm body 2021-02-05
HQFN16 plastic, thermally enhanced quad flat non-leaded package; 16 terminals; 1.0 mm pitch; 6 mm x 6 mm x 1.98 mm body 2016-01-06
HQFN16 HQFN16, plastic, thermal enhanced quad flatpack; no leads; 16 terminals; 1 mm pitch; 6 mm x 6 mm x 1.98 mm body H-PQFP-N16(JEDEC 2017-06-11
HQFN16 plastic, thermally enhanced quad flat non-leaded package; 16 terminals; 1.0 mm pitch; 6 mm x 6 mm x 1.98 mm body 2017-07-26
HQFN24 plastic thermally enhanced quad flat non-leaded package; 24 terminals; 1.0 mm pitch; 7 mm x 7 mm x 2.2 mm body 2016-01-08
HQFN32 HQFN32, plastic, thermally enhanced quad; flat non-leaded package; 32 terminals; 0.65 mm pitch; 9 mm x 9 mm x 2.5 mm body 2017-03-22
HQFN16 HQFN16, plastic, thermal enhanced quad flat package, no leads; 16 terminals; 0.9 mm pitch; 12 mm x 12 mm x 2.1 mm body I-PQFP-N16(JEDEC 2017-06-11
HQFN16 HQFN16, plastic, thermal enhanced quad flat package, no leads; 16 terminals; 0.9 mm pitch; 12 mm x 12 mm x 2.1 mm body 2018-05-22
HQFN24 HQFN24, plastic, thermal enhanced quad flatpack; no leads; 24 terminals; 0.8 mm pitch; 12 mm x 12 mm x 2.1 mm body I-PQFP-N24(JEDEC 2017-06-11
HQFN24 HQFN24, plastic, thermal enhanced quad flatpack; no leads; 24 terminals; 0.9 mm pitch; 12 mm x 12 mm x 2.1 mm body 2016-01-08
HQFN23 HQFN23; plastic, thermally enhanced quad; flat non-leaded package; 23 terminals; 0.9 mm pitch; 12 mm x 12 mm x 2.1 mm body 2016-01-21
HQFN23 HQFN23, plastic, thermal enhanced quad flatpack; no leads; 23 terminals; 0.8 mm pitch; 12 mm x 12 mm x 2.1 mm body NA(JEDEC 2017-06-11
HQFN16 HQFN16, plastic, thermal enhanced quad flatpack; no leads; 16 terminals; 0.8 mm pitch; 12 mm x 12 mm x 2.1 mm body I-PQFP-N16(JEDEC 2017-06-11
HQFN24 HQFN24, plastic, thermal enhanced quad flatpack; no leads; terminals; 0.8 mm pitch; 12 mm x 12 mm x 2.1 mm body I-PQFP-N24(JEDEC 2016-03-14
HQFN24 HQFN24, plastic, thermal enhanced quad flatpack; no leads; terminals; 0.8 mm pitch; 12 mm x 12 mm x 2.1 mm body 2016-03-14
HQFN16 HQFN16, plastic, thermal enhanced quad flatpack; no leads; 16 terminals; 0.8 mm pitch; 5 mm x 5 mm x 2.1 mm body PQFP-N16(JEDEC 2017-06-11
HQFN32 HQFN32, plastic, thermal enhanced quad flatpack; no leads; 32 terminals; 0.8 mm pitch; 8 mm x 8 mm x 2.1 mm body PQFP-N32(JEDEC 2017-06-11
HQFN32 HQFN32, plastic, thermal enhanced quad flatpack; no leads; 32 terminals; 0.8 mm pitch; 9 mm x 9 mm x 2.1 mm body H-PQFP-N36(JEDEC 2017-06-11
HQFN24 HQFN24, plastic, thermal enhanced quad flatpack; no leads; 24 terminals; 0.8 mm pitch; 8 mm x 8 mm x 2.1 mm body HF-PQFN(JEDEC 2017-06-11
HQFN42 HQFN42, plastic, thermal enhanced quad flat package, no leads; 42 terminals; 0.65 mm pitch; 9 mm x 13.6 mm x 2.65 mm body 2017-06-11
HQFN24 HQFN24, thermal enhanced quad flat package, no leads, step-cut wettable flank, 24 terminals, 0.8 mm pitch, 6 mm x 6 mm x 1.98 mm body 2018-12-25
HQFN24 HQFN24, thermal enhanced quad flat package, no leads, 0.1 dimple wettable flank, 24 terminals, 0.8 mm pitch, 6 mm x 6 mm x 1.98 mm body 2019-07-26
HQFN24 HQFN24, thermal enhanced quad flat package, no leads, 0.1 dimple wettable flank, 24 terminals, 0.8 mm pitch, 6 mm x 6 mm x 2.2 mm body 2019-07-26
HQFN24 HQFN24, thermal enhanced quad flat package, no leads, 0.1 dimple wettable flank, 24 terminals, 0.8 mm pitch, 6 mm x 6 mm x 1.9 mm body 2020-06-10
HQFN24 plastic thermal enhanced quad flat package; no leads, 0.1 dimple wettable flank; 24 terminals; 0.5 mm pitch, 4 mm x 4 mm x 1.98 mm body 2019-06-27
HQFN24 plastic thermal enhanced quad flat package; no leads; 24 terminals; 0.5 mm pitch, 4 mm x 4 mm x 1.98 mm body 2019-07-12
HQFN36 HQFN36, plastic, thermal enhanced quad flatpack; no leads; 36 terminals; 0.8 mm pitch; 12 mm x 12 mm x 2.1 mm body I-PQFP-N36(JEDEC 2017-06-11
HQFN23 HQFN23, thermal enhanced qual flat package, no leads, 23 terminals, 0.9 mm pitch, 12 mm x 12 mm x 2.1 mm body 2018-07-03
HQFN23 HQFN23, thermal enhanced qual flat package, no leads, 23 terminals, 0.9 mm pitch, 12 mm x 12 mm x 2.1 mm body 2018-07-16
HQFN16 HQFN16, thermal enhanced quad flat package, no leads, 16 terminals, 1.0 mm pitch, 6 mm x 6 mm x 1.9 mm body 2021-06-07
HQFN28 HQFN28, thermal enhanced quad flat package, no leads, 0.1 dimple wettable flank, 28 terminals, 0.8 mm pitch, 8 mm x 6 mm x 1.9 mm body 2023-12-15
HQFN28 HQFN28, thermal enhanced quad flat package, no leads, 0.1 dimple wettable flank, 28 terminals, 0.8 mm pitch, 8 mm x 6 mm x 1.9 mm body 2023-12-18
.