SOT1574-3: HQFN16 | NXP Semiconductors

SOT1574-3: HQFN16


Overview

plastic, thermally enhanced quad flat non-leaded package; 16 terminals; 1.0 mm pitch; 6 mm x 6 mm x 1.98 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN16 surface mount quad HQFN 6 x 6 x 1.98 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA00690D 2017-07-26
Part Description Quick access
DSI2.5 Accelerometer, QFN 16