SOT1663-1: HQFN32 | NXP Semiconductors

SOT1663-1: HQFN32


Overview

HQFN32, plastic, thermal enhanced quad flatpack; no leads; 32 terminals; 0.8 mm pitch; 9 mm x 9 mm x 2.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN32 surface mount quad HQFN 9 x 9 x 2.1 32 plastic
Manufacture Code Reference Codes Issue Date
98ASA10583D H-PQFP-N36(JEDEC 2017-06-11
Part Description Quick access
5.0 A h-bridge drv w/sleep
H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, Cur FB, Sleep, SM-5, PQFN 36