MC33887 | H-Bridge, Brushed DC Motor Driver | NXP Semiconductors

H-Bridge, Brushed DC Motor Driver, 5-28 V, 5 A, 10 kHz

Block Diagram

NXP MC33887 Power Actuation

NXP MC33887 Internal Block Diagram

Features

Key Features

  • Fully specified operation 5.0 V to 28 V
  • Limited operation with reduced performance up to 40 V
  • 120 mΩ RDS(ON) typical H-Bridge MOSFETs
  • TTL/CMOS compatible inputs
  • PWM frequencies up to 10 kHz
  • Active current limiting (regulation)
  • Fault status reporting
  • Sleep mode with current draw ≤50 μA (inputs floating or set to match default logic states)
  • Polarity control through two independent inputs
  • Exhibit high-impedance through two disable inputs
  • Load supply voltage min. 5 V, max. 28 V
  • Parallel interface and input control
  • Ambient operating temperature -40 to 125 °C

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The MC33887 is included in the 15-year program

Buy/Parametrics

3 results

Include 1 NRND

Order

CAD Model

Status

Package Type

Package Termination Count

Budgetary Price excluding tax

AEC-Q100 Temperature Range

SafeAssure Functional Safety

Device Function

Load Current (IL) [TYP] (A)

Number of Channels

Drain-to-Source On Resistance (TYP) (Ohm) (RDS(ON))

Full-bridge RDS(on) (Typ) (Ohm)

Load Supply Voltage (Min) (V)

Load Supply Voltage (Max) (V)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Interface and Input Control

Ambient Operating Temperature (Min to Max) (℃)

Active

HSOP20

20

1K @ US$5.54

grade 1

No

H-bridge

5

2

0.12

0.24

5

28

5

40

Parallel / Parallel

-40 to 125

Active

HSOP54

54

1K @ US$2.47

grade 1

No

H-bridge

5

2

0.12

0.24

5

28

5

40

Parallel / Parallel

-40 to 125

Active

HQFN32

32

1K @ US$2.81

grade 1

No

H-bridge

5

2

0.12

0.24

5

28

5

40

Parallel / Parallel

-40 to 125

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Application Note (5)
Data Sheet (1)
Selector Guide (1)
User Guide (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.