Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HQFN32: HQFN32, plastic, thermal enhanced quad flatpack; no leads; 32 terminals; 0.8 mm pitch; 9 mm x 9 mm x 2.1 mm body
12NC: 935314357557
Details
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935314357528
Details
Order
12NC: 935314358557
Details
Order
12NC: 935314358578
Details
Order
Parameter | Value |
---|---|
AEC-Q100 Temperature Range | grade 1 |
Device Function | H-bridge |
Load Current (IL) [TYP] (A) | 5 |
Number of Channels | 2 |
Drain-to-Source On Resistance (TYP) (Ohm) (RDS(ON)) | 0.12 |
Full-bridge RDS(on) (Typ) (Ohm) | 0.24 |
Parameter | Value |
---|---|
Load Supply Voltage (Min) (V) | 5 |
Load Supply Voltage (Max) (V) | 28 |
Supply Voltage [min] (V) | 5 |
Supply Voltage [max] (V) | 40 |
Interface and Input Control | Parallel / Parallel |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
KC33887PFK(935314358557) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 513.9 | |
KC33887PFKR2(935314358578) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 513.9 | |
MC33887PFK(935314357557) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 513.9 | |
MC33887PFKR2(935314357528) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 513.9 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
KC33887PFK (935314358557) | No | 3 | 260 | 260 | 40 | 40 | |
KC33887PFKR2 (935314358578) | No | 3 | 260 | 260 | 40 | 40 | |
MC33887PFK (935314357557) | No | 3 | 260 | 260 | 40 | 40 | |
MC33887PFKR2 (935314357528) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
KC33887PFK (935314358557) | 854239 | EAR99 |
KC33887PFKR2 (935314358578) | 854239 | EAR99 |
MC33887PFK (935314357557) | 854239 | EAR99 |
MC33887PFKR2 (935314357528) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33887PFK (935314357557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC33887PFKR2 (935314357528) | ||||
KC33887PFK (935314358557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
KC33887PFKR2 (935314358578) | ||||
MC33887PFK (935314357557) | ||||
MC33887PFKR2 (935314357528) | ||||
KC33887PFK (935314358557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
KC33887PFKR2 (935314358578) | ||||
MC33887PFK (935314357557) | ||||
MC33887PFKR2 (935314357528) |
The NXP® MC33887 is a monolithic H-Bridge power IC with a load current feedback feature making it ideal for closed-loop DC motor control.