SOT1931-1(SC): HQFN24 | NXP Semiconductors

SOT1931-1(SC): HQFN24


Overview

plastic thermal enhanced quad flat package; no leads; 24 terminals; 0.5 mm pitch, 4 mm x 4 mm x 1.98 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN24 surface mount quad HQFN 4 x 4 x 1.98 24 plastic
Manufacture Code Reference Codes Issue Date
98ASA01095D 2019-07-12