SOT1631-6: HQFN16 | NXP Semiconductors

SOT1631-6: HQFN16


Overview

HQFN16, plastic, thermal enhanced quad flatpack; no leads; 16 terminals; 0.8 mm pitch; 12 mm x 12 mm x 2.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1631-6 HQFN16 surface mount quad HQFN 12 x 12 x 2.1 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA00815D I-PQFP-N16(JEDEC 2017-06-11