SOT1921-5(D): HQFN24 | NXP Semiconductors

SOT1921-5(D): HQFN24


Overview

HQFN24, thermal enhanced quad flat package, no leads, 0.1 dimple wettable flank, 24 terminals, 0.8 mm pitch, 6 mm x 6 mm x 1.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN24 surface mount quad HQFN 6 x 6 x 1.9 24 plastic
Manufacture Code Reference Codes Issue Date
98ASA01626D 2020-06-10