SOT2154-1(SC): HQFN16 | NXP Semiconductors

SOT2154-1(SC): HQFN16


Overview

HQFN16, thermal enhanced quad flat package, no leads, 16 terminals, 1.0 mm pitch, 6 mm x 6 mm x 1.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN16 surface mount quad HQFN 6 x 6 x 1.9 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA01812D 2021-06-07