SOT2228-1(D): HQFN28 | NXP Semiconductors

SOT2228-1(D): HQFN28


Overview

HQFN28, thermal enhanced quad flat package, no leads, 0.1 dimple wettable flank, 28 terminals, 0.8 mm pitch, 8 mm x 6 mm x 1.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT2228-1(D) HQFN28 surface mount quad HQFN 8 x 6 x 1.9 28 plastic
Manufacture Code Reference Codes Issue Date
98ASA02130D 2023-12-15

Related Documents

Name/Description Type Modified Date
Package Information 2024-01-30