SOT1573-2(SC): HQFN16 | NXP Semiconductors

SOT1573-2(SC): HQFN16


Overview

HQFN16, thermal enhanced quad flat package, no leads, 16 terminals, step-cut wettable flank, 0.8 mm pitch, 4 mm x 4 mm x 1.98 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN16 surface mount quad HQFN 4 x 4 x 1.98 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA01738D 2021-02-05
Part Description Quick access
Automotive Safety Pressure Sensor DSI3 and PSI5.
Automotive Safety Pressure Sensor PSI5.
Automotive Safety Pressure Sensor DSI3 and PSI5.
Automotive Safety Pressure Sensor DSI3 and PSI5.