SOT1938-2: HQFN23 | NXP Semiconductors

SOT1938-2: HQFN23


Overview

HQFN23, thermal enhanced qual flat package, no leads, 23 terminals, 0.9 mm pitch, 12 mm x 12 mm x 2.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN23 surface mount quad HQFN 12 x 12 x 2.1 23
Manufacture Code Reference Codes Issue Date
98ASA00495D 2018-07-16