SOT1631-5: HQFN23 | NXP Semiconductors

SOT1631-5: HQFN23


Overview

HQFN23, plastic, thermal enhanced quad flatpack; no leads; 23 terminals; 0.8 mm pitch; 12 mm x 12 mm x 2.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN23 surface mount quad HQFN 12 x 12 x 2.1 23 plastic
Manufacture Code Reference Codes Issue Date
98ASA00495D NA(JEDEC 2017-06-11