SOT1462-2: HQFN | NXP Semiconductors

SOT1462-2: HQFN


Overview

plastic thermal enhanced quad flat package; no leads; 20 terminals; body 8.0 mm x 8.0 mm x 2.1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN surface mount bottom HQFP 8.0 x 8.0 x 2.1 20 plastic
Manufacture Code Reference Codes Issue Date
SOT1462 2015-10-13