SOT1633-1: HQFN32 | NXP Semiconductors

SOT1633-1: HQFN32


Overview

HQFN32, plastic, thermal enhanced quad flatpack; no leads; 32 terminals; 0.8 mm pitch; 8 mm x 8 mm x 2.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFN32 surface mount quad HQFN 8 x 8 x 2.1 32 plastic
Manufacture Code Reference Codes Issue Date
98ARL10579D PQFP-N32(JEDEC 2017-06-11
Part Description Quick access
H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, Cur FB, Slew Select, SM-8, PQFN 32
H-Bridge, SPI, Brushed DC Motor Driver, 5-28V, 10A, Cur FB, Sleep, SM-8, PQFN 8x8 32
H-Bridge, SPI, Brushed DC Motor Driver, 5-28V, 10A, Cur FB, Sleep, SM-8, 32 PQFN 8x8